15-pin (YZP) package image

AFE4404YZPT ACTIVE

Ultra-Small Integrated AFE for Wearable, Optical Heart-Rate Monitoring and Biosensing

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4404YZPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YZP) | 15
Operating temperature range (°C) -20 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the AFE4404

  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 6-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SPO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • 24-Bit Representation of the Current Input from a Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC at TIA Input for Each LED and Ambient Phase
    • Digital Ambient Subtraction at ADC Output
    • Programmable Transimpedance Gain:
      10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Average Current Less Than 200 µA for PPG Signal Acquisition
  • Pulse Frequency: 10 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • I2C Interface
  • Operating Temperature Range: –20°C to 70°C
  • 2.6-mm × 1.6-mm DSBGA Package, 0.5-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V

Description for the AFE4404

The AFE4404 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be read out using an I2C interface. The AFE also has a fully-integrated LED driver with a 6-bit current control. The device has a high dynamic range transmit and receive circuitry that helps with the sensing of very small signal levels.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4404YZPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more