AFE5803EVM

text.skipToContent text.skipToNavigation

AFE5803EVM

AFE5803 Evaluation Module

$299.00

Features

  • Characterizes the AFE5803
  • Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
  • Compatible with the standard TI LVDS deserializer TSW1400EVM
  • Communicates with a personal computer (PC)
  • through a USB interface

    Texas Instruments  AFE5803EVM

    The AFE5803EVM provides a convenient platform to evaluate the AFE5803. The AFE5803 is an 8-channel fully integrated analog front end (AFE). The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5803's LVDS data stream. In the event that the user does not have a method, a deserializer board is offered. This board, the TSW1400EVM, directly connects to the AFE5803EVM and provides the data in parallel form for all eight channels simultaneously. The TSW1400EVM must be purchased separately.