Features for the AFE5807EVM
- Characterizes the AFE5807
- Supports CW test
- Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
- Communicates with a personal computer (PC) through a USB interface
Description for the AFE5807EVM
The AFE5807EVM provides a convenient platform to evaluate the AFE5807. The AFE5807 is an 8-channel fully integrated analog front end (AFE) with a continuous wave (CW) Doppler mixer for Spectral Doppler ultrasound equipment. The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5807's LVDS data stream.