Features for the AFE5807EVM
- Characterizes the AFE5807
- Supports CW test
- Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
- Communicates with a personal computer (PC) through a USB interface
Description for the AFE5807EVM
The AFE5807EVM provides a convenient platform to evaluate the AFE5807. The AFE5807 is an 8-channel fully integrated analog front end (AFE) with a continuous wave (CW) Doppler mixer for Spectral Doppler ultrasound equipment. The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5807's LVDS data stream.
Please note that the TSW1400EVM (obsoleted) is needed with the AFE5807EVM for evaluation. Do not purchase the AFE5807EVM unless you already have the TSW1400EVM.