text.skipToContent text.skipToNavigation

AFE5832EVM

AFE5832 32-ch ultrasound AFE with LVDS interface and passive CW mixer evaluation module

$699.00

Features

  • 32-channel complete analog front end (AFE)
  • Programmable-gain low-noise amplifier (LNA)
  • Digital time-gain compensation engine with total range of 12 dB to 51 dB
  • 12-bit analog-to-digital converter (ADC)
  • Requires TSW1400EVM and high-speed data converter pro software (DATACONVERTERPRO-SW) for low-voltage differential signaling (LVDS) data capture and performance evaluation

Texas Instruments  AFE5832EVM

The AFE5832 evaluation module (EVM) is a platform for evaluating the AFE5832 device. AFE5832 is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. The device integrates a complete time-gain-control (TGC) imaging path and a continuous-wave Doppler (CWD) path. The 32-channel device allows various power and noise combinations for optimal system performance. Therefore, the AFE5832 is a suitable ultrasound AFE solution for high-end and portable systems.