AFE7071EVM

text.skipToContent text.skipToNavigation

AFE7071EVM

AFE7071 Integrated Dual 14-bit 65MSPS DAC and RF IQ Modulator Evaluation Module

$499.00

Features

  • Comprehensive test capability for the AFE7071
  • Direct connection to TSW1400 pattern generator
  • Includes CDCM7005 for clock generation or jitter cleaning
  • Accommodates a wide range of clocking options
  • Software support with a full featured GUI for easy testing and prototyping
  • LDO or DC/DC power supply options

Texas Instruments  AFE7071EVM

The AFE7071EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' AFE7071 transmitter, a dual 14-bit 65-MSPS digital-to-analog converter with an integrated programmable fourth-order baseband filter and analog quadrature modulator. The AFE7070 includes additional digital signal-processing feature such as a quadrature modulator correction circuit, providing LO leakage and sideband suppression capability.

The EVM provides a flexible environment to test the AFE7071 under a variety of clock, data input and RF output conditions. For ease of use the AFE7071EVM includes the CDCM7005 clock generator/jitter cleaner for clocking the AFE7071. The AFE7071’s RF output (pin RFOUT) is ac-coupled by a 100 pF capacitor to the SMA connector which can be connected directly to a 50-Ω spectrum analyzer or other test equipment.

The EVM can be used along with the TSW1400 pattern generation card for evaluating WCDMA, LTE, or other high-performance modulation schemes. The TSW1400 generates the test patterns which are fed to the AFE7071 through a parallel CMOS port. The CDCM7005 clock chip can be used to synchronize the TSW1400 board to AFE7071EVM. The AFE7071EVM can also be interfaced to CMOS output pattern generators via a 2-row header.