AIC3262-STICKEVM

text.skipToContent text.skipToNavigation

AIC3262-STICKEVM

TLV320AIC3262 USB EVM

Features

  • Ultra portable, plug and play module for TLV320AIC3262 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Various input and output connectors support typical playback and recording configurations, such as stereo headphone playback, class D speaker playback, mono receiver playback and stereo single-ended microphone recording.
  • Texas Instruments  AIC3262-STICKEVM

    The TLV320AIC3262 Stick EVM is a small form factor evaluation module for the TLV320AIC3262 Audio Codec, which is a low power stereo codec with 3rd generation miniDSP, Integrated Class-D Speaker Amplifiers, earpiece driver and Direct-Path stereo Headphone drivers. With three audio serial interfaces, the AIC3262 allows for multiple connections to other devices, such as application processor, Bluetooth, or baseband processors.

    The TLV320AIC3262 Stick EVM is a plug and play device. This small form factor module makes it ultra-portable and easy for customer to start evaluation on TLV320AIC3262 features. AIC3262 Stick EVM also supports typical playback and recording configurations, such as stereo headphone playback, mono receiver playback, class D speaker playback and microphone recording.