text.skipToContent text.skipToNavigation

AM26C31CDE4

Quadruple differential line driver

Availability: 4,832

Packaging

Package | PIN: SOIC (D) | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.08
10-24 $0.96
25-99 $0.89
100-249 $0.76
250-499 $0.70
500-749 $0.57
750-999 $0.46
1000+ $0.41

Features

  • Meets or Exceeds the Requirements of TIA/EIA-
    422-B and ITU Recommendation V.11
  • Low Power, ICC = 100 µA Typical
  • Operates From a Single 5-V Supply
  • High Speed, tPLH = tPHL = 7 ns Typical
  • Low Pulse Distortion, tsk(p) = 0.5 ns Typical
  • High Output Impedance in Power-Off Conditions
  • Improved Replacement for AM26LS31 Device
  • Available in Q-Temp Automotive
    • High-Reliability Automotive Applications
    • Configuration Control and Print Support
    • Qualification to Automotive Standards
  • On Products Compliant to MIL-PRF-38535, All
    Parameters Are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing
    Does Not Necessarily Include Testing of All
    Parameters.

Texas Instruments  AM26C31CDE4

The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low (G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.

The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to 85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to 125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to 125°C.