text.skipToContent text.skipToNavigation

AM26LS31CDRG4 ACTIVE

Quadruple differential line driver

Inventory: 11,500
 
Custom reel may be available

Download data sheet for AM26LS31
  |   View additional information for AM26LS31

Same as: AM26LS31CDRE4 

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (℃) C (0 to 70)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B and ITU
  • Operates From a Single 5-V Supply
  • TTL-Compatible
  • Complementary Outputs
  • High Output Impedance in Power-Off Conditions
  • Complementary Output-Enable Inputs
  • Available MIL-PRF-38535-Qualified Options (M):
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Description

The AM26LS31 family ofdevices is a quadruple complementary-output line driverdesigned to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) RecommendationV.11. The 3-state outputs have high-current capability for driving balanced lines such astwisted-pair or parallel-wire transmission lines, and they are in the high-impedance state in thepower-off condition. The enable function is common to all four drivers and offers the choice of anactive-high or active-low enable (G, G) input. Low-power Schottky circuitryreduces power consumption without sacrificing speed.

Qty Price
1-99 $0.76
100-249 $0.59
250-999 $0.43
1,000+ $0.31