16-pin (D) package image

AM26LV31ESDREP ACTIVE

Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/09603-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
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
Package | Pins SOIC (D) | 16
Operating temperature range (°C) -55 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the AM26LV31E-EP

  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Propagation Delay Time . . . 8 ns Typ
  • Pulse Skew Time . . . 500 ps Typ
  • High Output-Drive Current . . . ±30 mA
  • Controlled Rise and Fall Times . . . 5 ns Typ
  • Differential Output Voltage With 100-
    Load . . . 2.6 V Typ
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up/Power-Down Protection
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C/105°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

Description for the AM26LV31E-EP

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31ES is characterized for operation from –55°C to 105°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more