text.skipToContent text.skipToNavigation

AM5706BCBDDEA

Sitara Processor: Cost Optimized Arm Cortex-A15 & DSP and Secure Boot

Packaging

Package | PIN: FCBGA (CBD) | 538
Temp: T (-40 to 105)
Carrier: Partial Tray
Qty Price
1-9 $41.99
10-24 $39.26
25-99 $38.02
100-249 $33.79
250-499 $33.55
500-749 $31.56
750-999 $28.33
1000+ $28.24

Features

  • Arm® Cortex®-A15 Microprocessor Subsystem
  • C66x Floating-Point VLIW DSP
    • Fully Object-Code Compatible With C67x and C64x+
    • Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
  • Up to 512KB of On-Chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) Interconnects
  • DDR3/DDR3L Memory Interface (EMIF) Module
    • Supports Up to DDR3-1333 (667 MHz)
    • Up to 2GB Across Single Chip Select
  • 2x Dual Arm® Cortex®-M4 Co-processors (IPU1 and IPU2)
  • IVA-HD Subsystem
    • 4K @ 15fps Encode and Decode Support for H.264 CODEC
    • Other CODECs are Up to 1080p60
  • Display Subsystem
    • Full-HD Video (1920 × 1080p, 60 fps)
    • Multiple Video Input and Video Output
    • 2D and 3D Graphics
    • Display Controller With DMA Engine and Up to Three Pipelines
    • HDMI™ Encoder: HDMI 1.4a and DVI 1.0 Compliant
  • 2x Dual-Core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
  • Accelerator (BB2D) Subsystem
    • Vivante® GC320 Core
  • Video Processing Engine (VPE)
  • Available Single-Core PowerVR™ SGX544 3D GPU
  • Secure Boot Support
    • Hardware-Enforced Root-of-Trust
    • Customer Programmable Keys
    • Support for Takeover Protection, IP Protection, and Anti-Roll Back Protection
  • Cryptographic Acceleration Support
    • Supports Cryptographic Cores
      • AES – 128/192/256-Bits Key Sizes
      • 3DES –56/112/168-Bits Key Sizes
      • MD5, SHA1
      • SHA2 –224/256/384/512
      • True Random Number Generator
    • DMA Support
  • Debug Security
    • Secure Software Controlled Debug Access
    • Security Aware Debugging
  • Trusted Execution Environment (TEE) Support
    • Arm TrustZone Based TEE
    • Extensive Firewall Support for Isolation
    • Secure DMA Path and Interconnect
    • Secure Watchdog/Timer/IPC
  • One Video Input Port (VIP) Module
    • Support for Up to Four Multiplexed Input Ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) Controller
  • Ethernet Subsystem
  • Sixteen 32-Bit General-Purpose Timers
  • 32-Bit MPU Watchdog Timer
  • Five High-Speed Inter-Integrated Circuit (I2C) Ports
  • HDQ™/1-Wire® Interface
  • Ten Configurable UART/IrDA/CIR Modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Eight Multichannel Audio Serial Port (McASP) Modules
  • SuperSpeed USB 3.0 Dual-Role Device
  • High-Speed USB 2.0 Dual-Role Device
  • Four MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC/SD/SDIO)
  • PCI Express® 3.0 Subsystem With 5-Gbps Lane
    • One 2-lane Gen2-Compliant Port
    • or Two 1-lane Gen2-Compliant Ports
  • Dual Controller Area Network (DCAN) Modules
    • CAN 2.0B Protocol
  • MIPI™ CSI-2 Camera Serial Interface
  • Up to 186 General-Purpose I/O (GPIO) Pins
  • Power, Reset, and Clock Management
  • On-Chip Debug With CTools Technology
  • 28-nm CMOS Technology
  • 17 mm × 17 mm, 0.65-mm Pitch, 538-Pin FCBGA (CBD)

All trademarks are the property of their respective owners.

Texas Instruments  AM5706BCBDDEA

AM570x Sitara™ processors are Arm applications processors built to meet the intense processing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Arm Neon™ extensions and TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM570x Sitara™ processors are Arm applications processors built to meet the intenseprocessing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of afully integrated mixed processor solution. The devices also combine programmable video processingwith a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Neon extensionsand TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functionsseparate from vision algorithms programmed on the DSP and coprocessors, thus reducing thecomplexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP,including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and adebugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported securityfeatures, including support for secure boot, debug security and support for trusted executionenvironment are available on High-Security (HS) devices. For more information about HS devices,contact your TI representative.