Features for the AMC1203EVM
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
- 9-pin D-sub connector to provide modulator data (MDAT) and modulator clock (MCLK) outputs
- Compatible with the AMC1210 Digital Filter Chip
Description for the AMC1203EVM
The AMC1203 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1203EVM is a small form factor board containing all the necessary components to evaluate the AMC1203 device. The AMC1203EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1203, please refer to the AMC1203 product folder.