Features for the AMC1300EVM
- Reinforced isolation amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 8.2
- ±250-mV input range
- Low gain error and drift
- Extended industrial temperature range
Description for the AMC1300EVM
The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300.