text.skipToContent text.skipToNavigation

AMC1301QDWVQ1 ACTIVE

Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier

Inventory: 997
 

Download data sheet for AMC1301-Q1
  |   View additional information for AMC1301-Q1

Packaging information

Package | Pins SOIC (DWV) | 8
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 64 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to 125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Low Offset Error and Drift:
    ±200 µV at 25°C, ± 3 µV/°C
  • Fixed Gain: 8.2
  • Very Low Gain Error and Drift:
    ±0.3% at 25°C, ± 50 ppm/°C
  • Very Low Nonlinearity and Drift:
    0.03%, 1 ppm/°C
  • 3.3-V Operation on High-Side and Low-Side
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance ServiceNotice

All trademarks are the property of their respective owners.

Description

The AMC1301-Q1 device is a precision, isolated amplifier with anoutput separated from the input circuitry by an isolation barrier that is highly resistant tomagnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to7 kVPEAK according to VDE V 0884-10 and UL1577. Used in conjunction withisolated power supplies, this device prevents noise currents on a high common-mode voltage linefrom entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1301-Q1 device is optimized for direct connectionto shunt resistors or other low voltage-level signal sources. The excellent performance of thedevice supports accurate current control resulting in system-level power savings and, especially inmotor control applications, lower torque ripple. The integrated common-mode overvoltage and missinghigh-side supply voltage detection features of the AMC1301-Q1 device simplifysystem-level design and diagnostics.

The AMC1301-Q1 device is available in a wide-body8-pin SOIC (DWV) package.

Qty Price
1-99 $6.48
100-249 $5.28
250-999 $4.15
1,000+ $3.52

Alternative carriers

Part number AMC1301QDWVRQ1
Package qty | Carrier 1,000 | LARGE T&R
Custom reel may be available
Inventory 6,254
Qty | Price (USD) 1ku | $3.01