text.skipToContent text.skipToNavigation

AMC1305M05EVM

AMC1305M05 Evaluation Module

$49.00

Features

  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
  • 2mm, 2-terminal screw connectors to provide easy access to the modulator digital output (DATA) and modulator clock input (CLKIN)
  • Optional isolated power to the AMC1305M05 analog voltage supply input derived from the controller-side power supply

Texas Instruments  AMC1305M05EVM

The AMC1305M05 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1305M05EVM is a small form factor board containing all the necessary components to evaluate the AMC1305M05 device. The AMC1305M05EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1305M05, please refer to the AMC1305M05 product folder.