Features for the AMC3301EVM
- Integrated DC/DC converter for high-side power
- Reinforced isolated amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 8.2
- ±250-mV input range
Description for the AMC3301EVM
The AMC3301 evaluation module (EVM) is a platform for evaluating the AMC3301 device, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3301 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring applications.
A complete circuit description, as well as schematic diagram and bill of materials (BOM), are included in the user's guide.