AMC3301EVM AMC3301 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module angled board image

AMC3301EVM

AMC3301 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module

Pricing

Qty Price
+

Features for the AMC3301EVM

  • Integrated DC/DC converter for high-side power
  • Reinforced isolated amplifier: 7-kV peak, 10-kV surge
  • Fixed gain of 8.2
  • ±250-mV input range

Description for the AMC3301EVM

The AMC3301 evaluation module (EVM) is a platform for evaluating the AMC3301 device, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3301 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring applications.

A complete circuit description, as well as schematic diagram and bill of materials (BOM), are included in the user's guide.

Pricing

Qty Price
+