Features for the AMC3306EVM
- Integrated DC/DC converter for high-side power
- Reinforced isolation modulator: 7-kV peak, 10-kV surge
- ±250-mV input range
- Delta-sigma modulator with 16 bits of resolution
Description for the AMC3306EVM
The AMC3306 evaluation module (EVM) is a platform for evaluating the AMC3306 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3306 is a 7-kV reinforced isolation modulator designed for use in current shunt measuring applications.
A complete circuit description, as well as schematic diagram and bill of materials (BOM) are included in the user's guide.