Features for the AMC3330EVM
- Integrated DC/DC converter for high-side power
- Reinforced isolated amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 2
- ±1-V input range
Description for the AMC3330EVM
The AMC3330 evaluation module (EVM) is an evaluation platform for the AMC3330 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3330 is a 7-kV reinforced isolated amplifier designed for use in bipolar voltage-measuring applications.
A complete circuit description, as well as schematic diagram and bill of materials (BOM), are included in the user's guide.