Features for the AMC3336EVM
- Integrated DC/DC converter for high-side power
- Reinforced isolated modulator: 7-kV peak, 10-kV surge
- ±1-V input range
- Delta-sigma modulator with 16 bits of resolution
Description for the AMC3336EVM
The AMC3336 evaluation module (EVM) is a platform for evaluating the AMC3336, a precision isolated modulator with an integrated DC/DC converter that powers the high side of the amplifier. AMC3336 is a 7-kV reinforced isolated modulator designed for use in current shunt measuring applications.
A complete circuit description, including a schematic diagram and bill of materials (BOM), is included in the user's guide.