AMC7812EVM-PDK

text.skipToContent text.skipToNavigation

AMC7812EVM-PDK

AMC7812 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module

$499.00

Features

 

·      16 channel, 12-bit ADC input

·      12 channel, 12-bit DAC output

·         8 GPIOs and two remote/one local temperature sensor channels

·        SPI/I2C compatible digital interface

·        Test point access to all analog and digital signals

·        Labview based PC evaluation software

Texas Instruments  AMC7812EVM-PDK

The AMC7812EVM-PDK (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device.  The EVM-PDK features the AMC7812, a complete analog monitoring and control solution that includes a multichannel DAC and ADC.  The EVM-PDK is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.