AMC7832EVM

text.skipToContent text.skipToNavigation

AMC7832EVM

AMC7832 12-Bit High-Density Analog Monitor and Control (AMC) Solution Evaluation Module

$249.00

Features

  • 17 channel, 12-bit ADC input
  • 12 channel, 12-bit DAC output
  • SPI compatible digital interface
  • Test point access to all analog and digital signals
  • Labview based PC evaluation software

Texas Instruments  AMC7832EVM

The AMC7832EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device.  The EVM features the AMC7832, a highly integrated, low-power, analog monitoring and control system that includes a multichannel DAC and ADC.  The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.