Features for the AMC7836EVM
- 21 channel, 12-bit ADC input
- 16 channel, 12-bit DAC output
- SPI compatible digital interface
- Test point access to all analog and digital signals
- Labview based PC evaluation software
Description for the AMC7836EVM
The AMC7836EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device. The EVM features the AMC7836, a highly integrated, low-power, analog monitoring and control system that includes multi-channel ADC and DACs. The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.