text.skipToContent text.skipToNavigation

AMC80EVM

AMC80 Evaluation Module

$49.00

Features

  • Seven channel, 10 bit ADC input.
  • Two Fan speed monitor inputs
  • Programmable over limit and under limit watchdog circuit
  • Two wire digital interface

Texas Instruments  AMC80EVM

The AMC80EVM is a platform that has all the hardware and software required for complete evauation of the AMC80. The AMC80 is a system monitoring and control circuit that includes a seven channel, 10 bit ADC, two programmable fan speed monitors and a two wire iterface.