AMPQUICKKIT-EVM

text.skipToContent text.skipToNavigation

AMPQUICKKIT-EVM

TI Precision Amplifier Quickstart Kit

$29.00

Features

The kit includes:

  • Six samples: Three low-power, low-voltage amplifiers and three low-power, wide-supply amplifiers. See the table below for the complete list.
  • DIP Adapter Evaluation Module (DIP-ADAPTER-EVM) for prototyping surface-mount ICs. The EVM supports the following package types: D or U (SOIC-8), PW (TSSOP-8), DGK (MSOP-8), DBV (SOT23-6, SOT23-5 and SOT23-3), DCK (SC70-6 and SC70-5) and DRL (SOT563-6).

 

DeviceIq
(max, mA)
Bandwidth
(MHz)
Slew Rate
(V/µs)
Offset
(max, mV)
Noise
(nV/rtHz)
Supply Range
(min to max, V)
Low-voltage OPA31x family: Best-in-class bandwidth-to-power ratio with microPower and RRIO
OPA3130.0610.52.5251.8 to 5.5
OPA3140.1931.52.5141.8 to 5.5
OPA3160.51062.5111.8 to 5.5
Wide-supply OPA17x family: microPackage, microPower and RRO
OPA1700.1451.20.41.8192.7 to 36
OPA1710.59531.51.8142.7 to 36
OPA1721.81010164.5 to 36

Texas Instruments  AMPQUICKKIT-EVM

The TI Precision Amplifier Quickstart Kit simplifies op amp selection, design, and evaluation with samples of six op amps and an evaluation module for prototyping surface-mount ICs. The kit is the perfect starting point for your amplifier designs.

You may also be interested in TI Precision Labs, the industry’s first comprehensive online classroom for analog engineers. Browse courses