text.skipToContent text.skipToNavigation

AXC-SMALLPKG1EVM

Evaluation module for small package direction-controlled translation devices

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
20.0

Features for the AXC-SMALLPKG1EVM

  • High speed SMB connector available
  • Ground port for each header pin supports high speed measurement
  • DIR and OE pin have the option of 10K ohm resistor pullup or pulldown
  • Layout optimized for high speed connectivity
  • Highlights the Small Package technology of TI

Description for the AXC-SMALLPKG1EVM

This EVM is designed to support SN74AXC8T245 in the RJW package and SN74AXC1T45 in DEA and the DTQ packages. There is also option of populating the SN74AVC4T245 in the RSV package. It is also designed to support the bus hold and Q1 devices for the respective channel counts.

The AXC devices belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V with 12mA of drive strength. The AVC are low voltage translation devices operating from 1.2V -3.6V with lower drive strength of 12mA.