Features for the BEAGL-BONE-BLACK
- Memory: 512MB DDR3 RAM, 4GB 8-bit eMMC on-board flash storage
- Processor: 3D graphics accelerator, NEON floating-point accelerator, 2x PRU 32-bit microcontrollers
- Connectivity: USB device for power & data, USB host, Ethernet, HDMI, 2x 46 pin headers
- Software Compatibility: Debian, Android, Ubuntu, Cloud9 IDE on Node.js w/ BoneScript library
Description for the BEAGL-BONE-BLACK
BeagleBone Black is a low-cost, community-supported development platform for developers and hobbyists. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.