BOOST-ADS7042

text.skipToContent text.skipToNavigation

BOOST-ADS7042

ADS7042 Ultra-Low Power Data Acquisition BoosterPack

$25.00

Features

  • Designed using the ADS7042 precision analog-to-digital converter, OPA316 precision ADC driver, and REF3330 precision voltage reference
  • Nanowatt power consumption of the ADS7042 ADC when sampling at 1 KSPS
  • ADC sampling rates betwen 1 KSPS and 1 MSPS
  • SMA jack for optional external analog signal input
  • User-programmable push button and LEDs
  • On-board ambient light sensor

Texas Instruments  BOOST-ADS7042

The ADS7042 Ultra-Low Power Data Acquisition BoosterPack is a stand-alone system that converts analog sensor data into digital SPI data using the TI ADS7042 Successive Approximation Register Analog-to-Digital Converter.  This BoosterPack has been designed to be compatible with the TI LaunchPad™ ecosystem to enable a complete data acquisition system from analog sensor input via either the on-board ambient light sensor or the SMA input jack to digital data output over UART via the USB port on the LaunchPad.  Software-supported LaunchPads are listed in the Order Now section below.  For more information about the complete precision SAR ADC portfolio, visit: www.ti.com/precisionadc.

For a higher performance evaluation kit based on the ADS7042 ADC, check out the ADS7042 Performance Demonstration Kit.