text.skipToContent text.skipToNavigation

BOOST-DAC7551Q1EVM

DAC7551-Q1 BoosterPack EVM

$49.00

Availability: In stock

Features

  • Single channel, 12-bit resolution DAC
  • 3-wire serial interface with clock rates up to 50MHz
  • Wide-swing voltage generator application example at ±5V, ±10V, and ±12V range
  • LaunchPad compatible for rapid prototype deployment

 

 

Texas Instruments  BOOST-DAC7551Q1EVM

 

The Texas Instruments DAC7551-Q1 BoosterPack Evaluation Module (EVM) allows designers to evaluate the operation and performance of the DAC7551-Q1 single-channel, voltage-output digital-to-analog converter (DAC). The BoosterPack layout of this EVM is compatible with the readily available microcontroller-based LaunchPad series for rapid prototype deployment. An optional wide-swing voltage generator for precision industrial control loop applications is made available for ±5V, ±10V, and ±12V ranges of operation.