Features for the BOOST-DAC8568
- DAC8568 (16-Bit): 4 LSB INL
- 2.5V Internal Ref
- 20mA Output Sink/Source Capability
- On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
- Low-Power Serial Interface with Schmitt- Triggered Inputs: Up to 50MHz
Description for the BOOST-DAC8568
The BOOST-DAC8568 (Booster Pack) is an easy to use platform that connects with the MSP430F5529 LaunchPad. The DAC8568 device is a low-power, voltage-output, eight-channel, 16-bit digital-to-analog converter (DAC). This devices includes a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA.