text.skipToContent text.skipToNavigation

BOOST-PSEMTHR-007

TPS23880 motherboard for IEEE802.3bt-ready PoE PSE applications

$299.00

Features

  • Four IEEE802.3bt ready, 2 pair ports with 1000BASE-T (gigabit Ethernet data pass through)
  • Two IEEE802.3bt ready, 4 pair ports with 1000BASE-T (gigabit Ethernet data pass through)
  • On board I2C interface to both TPS23880 device from either USB2ANY or MSP-EXP430FR5969
  • Single DC power supply input, on board 3.3V regulator, port ON status LEDs and user test points

Texas Instruments  BOOST-PSEMTHR-007

This motherboard is the base board for the PSE Controller ecosystem.  The octal channel, TPS23880, IEEE 802.3bt ready PoE PSE controller can be evaluated by using the motherboard (BOOST-PSEMTHR-007) and TPS23880EVM daughter card (TPS23880EVM-008 (sold separately)) containing one TPS23880 device. 

The full PoE Evaluation ecosystem includes the following (optional companion tools also listed):