BOOST5545ULP

text.skipToContent text.skipToNavigation

BOOST5545ULP

C5545 Booster Pack

$99.00

Features

  • C5545 ULP DSP @ 100 MHz
  • CC2650BLE radio and controller
  • Standard MSP432 and CC3200 Launchpad headers
  • On-board emulator
  • 96 x 16-pixel OLED display
  • On-board buttons, headers and SD card interface for booting
  • Out of the box voice triggering demo

Texas Instruments  BOOST5545ULP

The C5545 Booster Pack is a small form factor, low-cost rapid development platform which includes all the hardware and software needed to evaluate the C553x and C5545 DSP families. The C553x and C5545 ultra-low-power (ULP) DSP are the industry’s lowest-cost and lowest power 16-bit DSP. The Booster Pack features C5545 ULP DSP at 100MHz with plenty of interfaces, such as I2S, SPI, USB2 and more. It has an on-board CC2650 BLE radio for easy connectivity and interface to MSP432 Launch Pad for easy expansion. to read as follows: It has an on-board SimpleLink™ Bluetooth® low energy CC2640 wireless microcontroller for easy connectivity which interfaces to the MSP432™ MCU LaunchPad™ development kit for easy expansion.