BOOSTXL-CC1120-90

text.skipToContent text.skipToNavigation

BOOSTXL-CC1120-90

BoosterPack for Applications from 902MHz to 928MHz

$59.99

Features

  • Can be used with both LaunchPad and SmartRF Studio applications
  • Same design can be used for both 915 MHz and 868 MHz frequecy bands with minor BOM changes
  • Same design can be used with CC112x devices and CC12xx devices with minor BOM changes
  • Integrated PCB trace Antenna

Texas Instruments  BOOSTXL-CC1120-90

The CC1120-CC1190 BoosterPack module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad development kits and as well as to work as a stand-alone module by using SmartRF Studio application software.  The module is equipped with an integrated PCB trace antenna which operates in the US 902~928MHz and European 869~870MHz ISM frequency bands.