Features for the BOOSTXL-CC1125
- Can be used with both LaunchPad and SmartRF Studio applications
- Same design can be used for both 868 MHz and 915 MHz frequecy bands with minor BOM changes
- Same design can be used with CC112x devices and CC12xx devices with minor BOM changes
- Integrated PCB trace Antenna
Description for the BOOSTXL-CC1125
The CC1125 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which operates in European 869~870MHz and the US 902~928MHz ISM frequency bands.