Features for the BOOSTXL-DRV8320H
- 6-V to 54-V Operation
- 15 A Continuous / 20 A Peak H-bridge Output Current
- External Buck Regulator
- External Current Shunt Amplifier
- Sensored or Sensorless BLDC Firmware Available
Description for the BOOSTXL-DRV8320H
The BOOSTXL-DRV8320H evaluation module (EVM) is a 15A, 3-phase brushless DC drive stage based on the DRV8320H gate driver and CSD88399Q5DC dual-package MOSFETs. The module has individual DC bus and phase voltage sense, making this EVM ideal for sensorless BLDC algorithms. The EVM includes an external buck regulator for 3.3V MCU supply and an external current shunt amplifier. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via different hardware configuration pins.