text.skipToContent text.skipToNavigation

BOOSTXL-EDUMKII

Educational BoosterPack MKII

Features for the BOOSTXL-EDUMKII

  • TI OPT3001 Light Sensor
  • TI TMP006 Temperature Sensor
  • Servo Motor Connector
  • 3-Axis Accelerometer
  • User Push Buttons
  • RGB Multi-color LED
  • Buzzer
  • 40-pin Stackable BoosterPack Connector
  • Color TFT LCD Display
  • Microphone
  • 2-Axis Joystick with Pushbutton

Description for the BOOSTXL-EDUMKII

Download Design Files

The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, buzzer, color LCD display, and more.

This BoosterPack was developed with Energia in mind. Energia is an open source, community developed coding environment, which is supported by a robust framework of intuitive APIs and easy-to-use software libraries for rapid firmware development. We recommend Energia v12 or later. Learn more about Energia at www.energia.nu.

Download Design Files