BOOSTXL-K350QVG-S1

Kentec QVGA Display BoosterPack

Pricing

Qty Price
+

Features for the BOOSTXL-K350QVG-S1

  • Kentec TFT LCD (P/N: K350QVG-V2-F)
    • 3.5 inch QVGA (320x240 resolution)
    • SPI Interface
    • 4-wire resistive touch screen
    • White LED Backlight
  • LED backlight driver circuit
  • Complies with the BoosterPack standard for use with 20 and 40 pin LaunchPads

Description for the BOOSTXL-K350QVG-S1

The BOOSTXL-K350QVG-S1 Kentec QVGA Display BoosterPack is an easy-to-use plug-in module for adding a touch screen color display to your Launchpad design. MCU LaunchPad developers can use this BoosterPack to start developing applications using the 320 x 240 pixel SPI controlled TFT QVGA display with resistive touch screen.

Pricing

Qty Price
+