BOOSTXL-SENSHUB

text.skipToContent text.skipToNavigation

BOOSTXL-SENSHUB

Sensor Hub BoosterPack

$49.99

Features

Seven on-board sensor functions, including:

  • InvenSense MPU-9150: 9-axis MEMS motion tracking
    • 3-axis gyro
    • 3-axis accelerometer
    • 3-axis compass
  • Bosch Sensortec BMP180 pressure sensor
  • Sensirion SHT21 humidity and ambient temperature sensor
  • Intersil ISL29023 ambient and infrared light sensor
  • TI's TMP006 non-contact infrared temperature sensor

Uses BoosterPack XL connection standard:

  • Two pairs of 10-pin headers provide standard LaunchPad interface
  • Primary header (outer row) compatible with other TI MCU LaunchPads
  • Secondary header (inner row) offers additional Tiva C Series-based expansion signals
  • 2× user input buttons and LEDs
  • TI’s wireless evaluation module (EM) interface connection

The Sensor Hub BoosterPack also features the Air Mouse (PC HID) example application to demonstrate sensor fusion technology.


The Sensor Hub BoosterPack is supported by TivaWare™ for C Series Driver Library and is compatible with these toolchains:

  • Code Composer Studio™ IDE
  • Keil™ RealView®
  • IAR Systems Embedded Workbench®
  • Mentor Embedded Sourcery CodeBench™

Texas Instruments  BOOSTXL-SENSHUB

Introducing the Sensor Hub BoosterPack

The Texas Instruments Sensor Hub BoosterPack (BOOSTXL-SENSHUB) is an add-on board designed to fit the Tiva™ C Series TM4C123G LaunchPad along with all of TI’s MCU LaunchPads. The Sensor Hub BoosterPack is a Tiva platform for evaluating the use of ARM® Cortex™-M4-based TM4C devices in sensor fusion applications, demonstrating the mathematical and algorithm computation features of the M4 architecture.