Features for the BOOSTXL-SHARP128
- Sharp® LS013B7DH03 Memory LCD
- 1.28 inch screen offering 128x128 monochrome pixels
- Super low power consumption TFT panel
- microSD Card Expansion Slot (no SD Card included)
- DCDC 3V-to-5V converter available to also support 5V Sharp displays
Description for the BOOSTXL-SHARP128
The Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack Plug-in Module is based on the LS013B7DH03 super low power TFT display panel from Sharp Electronics and also features a microSD card expansion slot. Both the LCD and SD card can be controlled using the serial peripheral interface (SPI). TI MCU LaunchPad Evaluation Kit developers can use this BoosterPack to display sensor readings, time, graphics, or other information using the LCD’s 128x128 pixels as well as to expand embedded applications with SD card read/write capabilities.