Features for the BOOSTXL-TMP107
- Features TMP107 with Accuracy ±0.4°C and 14-bit Resolution (0.015625°C)
- Three Wire Digital: Only Power, Ground and Communication
- Up to 32 Temperature Sensor Nodes
- Code Examples written for portability
- Compatible with Leoni Smart Cables featuring TMP107
Description for the BOOSTXL-TMP107
The BOOSTXL-TMP107 BoosterPack Module adds 3 high-accuracy temperature sensors to your LaunchPad development kit. These sensors feature a one-wire serial protocol which is suitable for long cabling with up to 32 sensors in series. The breakable sections of the PCB enable the user to place the temperature sensors in other locations.