text.skipToContent text.skipToNavigation

BQ24002RGWEVM

bq24002 EVM for single-cell Li-Ion charger with integrated FET in MLP-20

$49.00

Features

Texas Instruments  BQ24002RGWEVM

The bq24002RGWEVM is an evaluation tool for the 5mm by 5mm MLP-20 bq24002 linear single-cell Li-Ion charger with integrated FET. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24002 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. To evaluate other devices of the bq2400x family please refer to the respective EVMs.