text.skipToContent text.skipToNavigation

BQ24004EVM

bq24004 EVM for dual-cell Li-Ion charger with integrated FET

$49.00

Features

Texas Instruments  BQ24004EVM

The bq24004EVM is an evaluation tool for the bq24004 linear dual-cell Li-Ion charger with integrated FET. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24004 and to charge a dual-cell Li-Ion battery with up to 1.0 A of continuous charge current. To evaluate also the bq24005 or bq24006, simply replace the bq24004 IC on this EVM and follow the instructions of the User's Guide.