BQ24022EVM

text.skipToContent text.skipToNavigation

BQ24022EVM

bq24022 bqTINY-II Evaluation Module

$49.00

Features

Texas Instruments  BQ24022EVM

The bq24022EVM is an evaluation tool for the bq24022 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24022 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.