BQ24032AEVM

text.skipToContent text.skipToNavigation

BQ24032AEVM

BQ24032A Evaluation Module

$49.00

Features

  • Typical input voltage: 5 V
  • Charge current limit: 2 A
  • Output regulation voltage: 4.2 V
  • OUT pin for AC conditions: regulated to 4.4 V

Texas Instruments  BQ24032AEVM

The Texas Instruments bq24032AEVM is the evaluation module (EVM) for the bq24032A Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24032A based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM development tool includes a tested evaluation module; a user guide (SLUU207) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24032A data sheet.

The performance of the EVM is optimized under a power supply of 5 V typically. Charge current is limited to 2 A.