BQ24038EVM

text.skipToContent text.skipToNavigation

BQ24038EVM

BQ24038 Evaluation Module

$49.00

Features

Texas Instruments  BQ24038EVM

The bq24038 Evaluation Module (bqTiny-III™)provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications. A completly designed and tested module is presented.

The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current with a selectable 4.2 or 4.36 VDC BAT regulation output.