BQ24041EVM BQ24041 Evaluation Module: 1A Single-Input, Single-Cell Li-Ion Battery Charger angled board image

BQ24041EVM

BQ24041 Evaluation Module: 1A Single-Input, Single-Cell Li-Ion Battery Charger

Pricing

Qty Price
+

Description for the BQ24041EVM

The bq2404x series of devices are highly integrated Li-ion linear charger devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter.The bq2404x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24040. The fast charge current value is also programmable via an external resistor.

Pricing

Qty Price
+