Features for the BQ24070EVM
- Typical input voltage: 5 V
- Charge current limit: 2 A
- Output regulation voltage: 4.2 V
- OUT pin for AC conditions: regulated to 4.4 V
Description for the BQ24070EVM
The Texas Instruments bq24070EVM is the evaluation module (EVM) for the bq24070 Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24070 based circuit and provides a convenient method to evaluate the operation and performance of the IC.
The performance of the EVM is optimized under a power supply of 5 V typically. Charge current is limited to 2 A.