BQ24071EVM

text.skipToContent text.skipToNavigation

BQ24071EVM

BQ24071 Evaluation Module

$99.00

Features

Texas Instruments  BQ24071EVM

The bq24071EVM provides a convenient method for evaluating the performance of a charge managementand system power solution for portable applications using the bq24070/1 productfamily. A completly designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current.