Features for the BQ24076EVM-015
- bq24076 is a 1.5A USB-friendly li-ion battery charger and power-path management IC
- 28V input rating with overvoltage protection
- Input-based dynamic power management (VIN-DPM) for protection against poor USB sources
Description for the BQ24076EVM-015
The bq24076 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24076 product. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply.