BQ24078EVM-015 bq24078 1.5A Single-Chip Li-Ion and Li-Polymer Charger Management IC Evaluation Module top board image

BQ24078EVM-015

bq24078 1.5A Single-Chip Li-Ion and Li-Polymer Charger Management IC Evaluation Module

Pricing

Qty Price
+

Features for the BQ24078EVM-015

  • bq24078 is a 1.5A USB-friendly li-ion battery charger and power-path management IC
  • 28V input rating with overvoltage protection
  • Input-based dynamic power management (VIN-DPN) for protection against poor USB sources

Description for the BQ24078EVM-015

The bq24078 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24076/8 product. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply.

Pricing

Qty Price
+